SPRADO2B November 2024 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Each dual-voltage IO supply for IO group (VDDSHVx [x = 0-6], VDDSHV_MCU and VDDSHV_CANUART) provides power supply to a fixed set of IOs (peripherals). Connect either 3.3V or 1.8V supply voltage to each of the dual-voltage IO supply for IO group.
VDDSHV4, VDDSHV5, and VDDSHV6 are designed to support power-up, power-down, or dynamic voltage change without any dependency on other power rails. Dynamic voltage change capability is required to support UHS-I speed SD cards.
SDIO or LVCMOS type IO buffers are implemented for processor IOs. The IO supply requirements depends on the IO buffer type.
Based on the selected memory type (DDR4 or LPDDR4), DDR PHY IO supply and DDR clock IO supply are connected as per the ROC.