SPRADO2B November 2024 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For the number of CAN instances supported, see the processor-specific data sheet. The CAN interface to the processor includes external CAN transceiver.
When an external transceiver is used, match the external interface signal IO levels with the dual-voltage IO supply for IO group voltage level.
Provide the required terminations for the CAN transceiver.
Recommend provisioning for series resistors on the interface signals (close to source) for isolation or debug.