SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
An external ESD protection is recommended to any of the processor IOs connected directly to an external connector or exposed to external inputs, because internal ESD protection is not designed to handle the board (or system) level ESD requirements. For an overview of the ESD protection devices, see the TI ESD protection diodes page.