SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
CSIRX0 when not used has specific connection requirements for interface signals and power supplies.
For connecting the interface signals, power supplies (core and analog), see the Pin Connectivity Requirements section of the processor-specific data sheet.
When boundary scan function is used, CSIRX0 supplies (VDDA_CORE_CSIRX0 and VDDA_1P8_CSIRX0) are required to be connected to the recommended supply rails. Decoupling capacitors on the supply pins are recommended. Bulk capacitors and ferrites are optional.
When boundary scan function is not used, connect CSIRX0 supplies (VDDA_CORE_CSIRX0 and VDDA_1P8_CSIRX0) to VSS through separate 0Ω resistors. Decoupling capacitors, bulk capacitors and ferrites are not recommended to be populated.