SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For proper operation, supply all power pins (balls) with the supply voltages recommended in the Recommended Operating Conditions section of the processor-specific data sheet. Power pins that have specific connectivity requirements are specified in the Pin Connectivity Requirements section of the processor-specific data sheet. The processor does not support dynamic voltage scaling.
Refer to [FAQ] AM625 / AM623 / AM62A / AM62P / AM64x / AM243x Design Recommendations / Custom board hardware design – Dynamic Voltage Scaling in regards to dynamic voltage scaling (DVS) and dynamic frequency scaling (DFS). The FAQ is generic and can also be used for AM62D-Q1 processor family.