SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
When using NAND flash or NOR flash with GPMC, many of the memories interfaced over GPMC do not have the reset pin.
In case the reset pin is available, review the reset requirements and connect the reset pin to the relevant reset source.