SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For the number of CAN instances supported, see the device-specific data sheet. The CAN interface to the processor includes external CAN transceiver.
When an external transceiver is used, match the external interface signal levels with the Dual-voltage IO supply group voltage level.
Provide the required terminations for the CAN transceiver.
Recommend provisioning for series resistors on the interface signals (close to source) for isolation or debug.