SPRT766 august   2023 TMS320F28P650DK , TMS320F28P659DK-Q1

 

  1.   1
  2.   2

Key Features and Benefits

  • Real-Time Processing
    • Contains up to 3 CPUs: 2 × 32-bit C28x DSP CPU and 1 CLA CPU all running at 200 MHz delivering a total processing power equivalent to 1000-MHz Arm® Cortex®-M7*
    • Floating Point Unit up to 64 bits for more precision, accelerators like Trigonometric Math Unit (TMU), Fast Division (FINTDIV), and CRC engine and instructions (VCRC)
    • Option for LockStep CPU
  • Memory
    • 1.28MB Flash (ECC), 5 × 256KB banks, 248KB RAM (Parity)
    • Flexible architecture to distribute flash among CPUs
    • Live Firmware Update (LFU) without a power cycle
  • Sensing and Signal Generation
    • 3 × ADCs: 16 bit-1.1MSPS | 12-bit-3.5 MSPS modes
    • Up to 40 channels, hardware support for oversampling
    • 11 Windowed comparators with dual-ramp generator and integrated 12-bit DAC for more synchronous signal protection
    • 16 × SDFM channels
  • Actuation
    • Enhanced PWM to support multilevel topologies, safety with minimum dead-band, illegal combo logic and diode emulation
    • 36 HRPWMs for future needs of matrix converters, dual active bridge and resonant converters
    • 6 CLB tiles for encoder implementation, PWM protection, FPGA | CPLD removal
  • Connectivity
    • Highly connected with advanced communications such as EtherCAT®, CAN-FD, USB, EMIF, FSI, and more
  • Safety
    • MPOST, Lockstep CPU|DMA|Interrupt controller (PIE), HWBIST, hardware ADC results checker
    • Functional Safety-Compliant targeted
    • Systematic capability up to ASIL D and SIL 3 targeted
  • Security
    • AES accelerator (128, 192, and 256)
    • Secure BOOT and JTAG LOCK and Unique Identification number
    • Dual-zone security for third-party development (DCSM)
  • Packaging and Temperature
    • 100 (16 × 16) or 176 (26 × 26) LQFP
    • 169 (9 × 9) or 256 (13 × 13) BGA
    • Temperature: –40°C – 125°C

The F28P65x series is part of the Mid-Performance line of C2000™ real-time microcontroller (MCU) family built for efficient control of power electronics. With an industry leading ultra-low latency, the F28P65x provides further real-time control innovation with more analog, new PWM capabilities while optimizing cost with more integration, and optimized BOM all at the device level.

GUID-20230714-SS0I-N5ZV-5MR7-CZTQ62B0LLQ1-low.svg

Key Applications

  • New ultra-small 9 × 9 mm, 169-BGA package with EtherCAT integration for Servo drives and robotics
  • 36 PWMs with enhanced flexibility to enable new power topologies like multiphase, multilevel power architecture for industrial power, automotive power train integration, EV charging, and energy storage systems
  • More ADC channels for more integration, hardware ADC oversampling to save CPU bandwidth for Solar, Energy Delivery, EV OBC | DC-DC
  • Multicore with lock-step option for enhanced safety for automotive and industrial.

Addition to the Generation 3 MCU Portfolio

The F28P65x real-time microcontrollers are an extension of the Generation 3 C2000 MCU portfolio. All Generation 3 devices are compatible with C2000WARE software and pin-to-pin compatibility exists between many devices. Figure 1 illustrates the F28P65x series in the portfolio and includes a new focus on application tailored series in the Mid-Performance line.

GUID-20230714-SS0I-TLRJ-ZL86-BPB7GT4360GB-low.svg Figure 1 C2000 MCU Portfolio With New F28P65x Mid-Performance Line

Pin and Packaging Options

The F28P65x MCU series offers two memory and performance configurations and 4 package options with industrial and automotive (-Q1 parts) qualification support. Table 1 provides detailed information about packaging options and key differences.

Table 1 F28P65x Packaging Options and Key Variant Differences
Variant Number of Cores (Running at 200 MHz) eMHz(1) Flash EtherCAT Lock Step 100 QFP
(16 × 16)
169 BGA
(9 × 9)
176 QFP
(26 × 26)
256 BGA
(13 × 13)
F28P650DK9 3 1000 1.28MB
F28P650DK8 3 1000 1.28MB
F28P650DK7 3 1000 1.28MB
F28P650SK7 2 680 1.28MB
F28P650DK6 3 1000 1.28MB
F28P650SK6 2 680 1.28MB
F28P650SH7 2 680 768KB
F28P650DH6 3 1000 768KB
F28P650SH6 2 680 768KB
F28P659DK8-Q1 3 1000 1.28MB
F28P659DH8-Q1 3 1000 768KB
F28P659SH6-Q1 2 680 768KB
eMHz: equivalent MHz for a Cortex-M7 based device to achieve same real-time signal chain performance as C28x device.

Comparison of Device Features

Compared to other high- and mid-performance devices such as the F2837x and F2838x, the latest addition, F28P65x provides improved precision sensing, advanced actuation with new features, system flexibility and protection, real-time connectivity, advanced safety and security features at an optimized price. Table 2 provides an overview of feature differences between the three.

Table 2 Comparison Between F2837x, F2838x, and F28P65x Series
Features F2837x F2838x F28P65x
C28x MIPS Up to 800 Up to 925 Up to 600
Number of Cores
(running at 200 MHz)
Up to 4: 2 × C28x CPU + 2 × CLA Up to 5: 2 × C28x CPU + 2 × CLA + 1 × Cortex M4F Up to 3: 2 × C28x CPU + 1 × CLA
ARM M7 equivalent MHz (eMHz) 1380 1475 1000
CLA
TMU
FPU64
2
2
0
2
2
2
CPU1 – 1; CPU2- 0
2
2
FLASH
RAM
1MB
204KB
1.5MB
324KB
1.28MB
248KB
PWM | HR 100 QFP:15ch | 9ch
176 QFP:24ch | 16ch
337 BGA:24ch | 16ch
176 QFP: 32ch | 16ch
337 BGA: 32ch | 16ch
100 QFP:36ch | 36ch
169 BGA:36ch | 36ch
176 QFP:36ch | 36ch
256 BGA:36ch | 36ch
PWM type 4 4 5
ECAP | HR 6 | 0 7 | 2 7 | 2
#ADC channels 100 QFP:14
176 QFP:20
337 BGA:24
176 QFP: 20
337 BGA: 24
100 QFP: 24
169 BGA: 34
176 QFP: 36
256 BGA: 40
EQEP 100 QFP:2
176 QFP:3
337 BGA:3
176 QFP | 337 BGA:3 100 QFP | 169 BGA |
176 QFP | 256 BGA: 6
SDFM 8 channel 8 channel 16 channel
CLB 4 tiles 8 tiles 6 tiles
FSI 0-0 2Tx-8Rx 2Tx-4Rx
CANFD 0 1 2
EtherCAT 0 1 1
#GPIO (including AGPIO) 100 QFP:41
176 QFP:97
337 BGA:169
176 QFP:97
337 BGA:169
100 QFP: 60
169 BGA: 119
176 QFP: 128
256 BGA: 185
Functional Safety compliant (systematic capability) SIL-3 | ASIL-D SIL-3 | ASIL-D SIL-3 | ASIL-D (target)
Security DCSM DCSM, Secure boot, JTAG lock, AES DCSM, Secure boot, JTAG lock, AES
Packages 100QFP,176QFP, 337BGA 176QFP, 337BGA 100QFP, 169BGA, 176QFP, 256BGA
Starting price 1KU $7.31 $10.15 $5.85

Migration From Previous Devices

Customers can successfully design boards to achieve pin to pin compatibility with F2838x and F2837x with the help of the migration guides using the links provided below.

Ecosystem

SysConfig C2000 SysConfig is a graphical interface tool which auto-generates content to help designers. The tool is a collection of information from device TRM, data sheet, errata, migration guides, application notes, and calculators to make user interface easier and faster.
The C2000 MCU SysConfig offers:
  • Availability in cloud for evaluation
  • Support for calculators and specific libraries
  • Support for EVM and custom boards
  • NEW! Support for one-click-in-place migration across device families
  • NEW! Support for multi-core devices
  • NEW! Enhanced Configurable Logic Block (CLB) simulation with added AOC block and more signals for debugging
  • NEW! Improved error and warning checking

GUID-20230714-SS0I-6BFW-SGMB-J9PDV3QL3FX2-low.png

C2000 Academy and Videos All available training is in one place including: getting started resources, interactive classes, and advanced workshops.
Software and Hardware
  • Software examples, drivers, libraries, diagnostics, utilities, and documentation in C2000WARE Software Development Kit
  • Reference designs and EVM examples for motor control and digital power applications.
  • LaunchPad™ Development Kit for quick and easy development and controlCARD for advanced testing.

GUID-20230714-SS0I-2WFN-0X7F-CCFCFC2W81VZ-low.png GUID-20230714-SS0I-ZG73-6TWL-ZL1PSVPFF46D-low.png
controlCARD
GUID-20230714-SS0I-41NK-56WC-2XM15BKX2NSJ-low.png
LaunchPad Software Stack