SPRU514Z July 2001 – October 2023 SM320F28335-EP
This section applies to applications that use EABI only.
8-bit index | 24-bit padding | 32-bit length (N) | N byte initialization data (not compressed) |
The compiler uses 24-bit padding to align the length field to a 32-bit boundary. The 32-bit length field encodes the length of the initialization data in bytes (N). N byte initialization data is not compressed and is copied to the run address as is.
The run-time support library has a function __TI_zero_init() to process this type of initialization data. The first argument to this function is the address pointing to the byte after the 8-bit index. The second argument is the run address from the C auto initialization record.