SPRUGR9H November 2010 – April 2015 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
Each PKTDMA in the system is configured with a number of receive (RX) and transmit (TX) channels (see Section 5.4 for details). A channel may be thought of a pathway through the PKTDMA. Once the PKTDMA has started a packet on a channel, that channel cannot be used by any other packet until the current packet is completed. Because there are multiple channels for RX and TX, multiple packets may be in-flight simultaneously, and in both directions, because each PKTDMA contains separate DMA engines for RX and TX.