4.1.2 Queue Status RAM
This is a special read-only memory on a separate slave port where the queue manager maintains status bits for each queue. This RAM may be read by host software, and is also read by the accumulation firmware.
Each word of this memory is organized as shown in Figure 4-7 and represents the threshold status for queues 32N+31 down to 32N. A bit is set (1) if the threshold (as programmed by the Queue N Status and Configuration Register D register) is met or exceeded.
Figure 4-7 Queue Threshold Status Word N (0x00000000 - 0x000003FC)
Legend: R = Read only; - n = value after reset |
Table 4-8 Queue Threshold Status Word N Field Descriptions
Bit |
Field |
Description |
31-0 |
QTHRESHOLDN |
This field indicates the queue threshold status for queues[32N+1:32N]. Each bit represents one queue. |