4.4.1.1 Revision Register (0x00000000)
The Revision Register contains the major and minor revisions for the module as shown in Figure 4-40.
Figure 4-40 Revision Register (0x00000000)
31 |
30 |
29 |
28 |
27 |
|
|
16 |
15 |
11 |
10 |
8 |
7 |
6 |
5 |
0 |
SCHEME |
Reserved |
MODULE |
REVRTL |
REVMAJ |
REVCUSTOM |
REVMIN |
R-1 |
R-0 |
R-0xe83 |
R-16 |
R-1 |
R-0 |
R-0 |
Legend: R = Read only; - n = value after reset |
Table 4-71 Revision Register Field Descriptions
Bits |
Field |
Description |
31-30 |
SCHEME |
Scheme that this register is compliant with |
29-28 |
Reserved |
Reads return 0 and writes have no effect |
27-16 |
MODULE |
Function |
15-11 |
REVRTL |
RTL revision |
10-8 |
REVMAJ |
Major revision |
7-6 |
REVCUSTOM |
Custom revision |
5-0 |
REVMIN |
Minor revision |