SPRUGR9H November 2010 – April 2015 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
Table 1-1 defines the important acronyms used in this document.
Acronym | Definition |
---|---|
AIF2 | Antenna interface subsystem |
BCP | Bit coprocessor |
CPPI | Communications port programming interface (Multicore Navigator) |
EOP | End of packet |
FFTC | FFT coprocessor subsystem |
FDQ | Free descriptor queue |
MOP | Middle of packet |
NETCP | Network Coprocessor (new name for Packet Accelerator) |
OEM | Open event machine |
PA, PASS | Packet accelerator subsystem |
PDSP | Packed data structure processor |
PKTDMA | Packet DMA, consisting of two independent halves: RX DMA and TX DMA (previously was CDMA for CPPI DMA -- this is obsolete) |
PS | Protocol specific |
QM, QMSS | Hardware queue manager; queue manager sub-system |
QoS | Quality of service (PDSP firmware) |
RX DMA | RX half of the PKTDMA |
SOP | Start of packet |
SRIO | Serial rapid I/O subsystem |
TX DMA | TX half of the PKTDMA |