SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
Table 9-4 summarizes the memory used for the four configurations discussed in this document. Note the code size increase as fewer functions in ROM are used.
Code Configurations | Memory Sizes (16-bit Words) | Maximum Stack Used (16-bit Words) |
|||
---|---|---|---|---|---|
ROM Code | User Code | RAM | Flash | Total | |
Full Implementation | RAM | 0x1870 | 0x0000 | 0x1870 | 0x0120 |
Full Implementation | FLASH | 0x001E | 0x186C | 0x188A | 0x0120 |
Minimum Implementation | RAM | 0x1F31 | 0x0000 | 0x1F31 | 0x0120 |
Minimum Implementation | FLASH | 0x001E | 0x1F2D | 0x1F4B | 0x0120 |