SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
Variables allow SpinTAC Velocity Plan to interact with the rest of the project. There are three types of variables in SpinTAC Velocity Plan: input, output, and input-output. Input variables are used to receive values from outside SpinTAC Velocity Plan, and to evaluate conditions. Output variables are used to interact with the rest of the system. Output variables can be modified by SpinTAC Velocity Plan, but will not be used by SpinTAC Velocity Plan to check conditions. Note: The user must write the code that performs the event associated with the output variable (for example, open a valve). Input-output variables are typically used as counters or timers and are used by actions or conditions.