SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
The performance can be easily evaluated in the time domain. The time domain common criteria are listed in Table 13-1.
Performance Criteria | Description |
---|---|
Overshoot | Maximum value deviated from the setpoint after first crossing of the setpoint |
Settling Time | The time from start to finally entering a defined percentage (typically 2% ~ 5%) range around the step setpoint |
Maximum Absolute Error (MAE) | Maximum absolute value of deviation from the setpoint, indicate the worst case value |
Integral Absolute Error (IAE) | Integrated absolute value of deviation from the setpoint, indicates the deviation over time |