SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
Once the motor has been fully identified, or motor parameters have been loaded from user.h file, there are four possible startup times depending on the enabled recalibration features. These recalibration features are:
These two features can be enabled or disabled independently from each other. The main motivation for the user to experiment with different startup methods is to meet the startup requirements of an application. For more details about enabling or disabling these recalibration features, as well as configuring the times and currents for each recalibration feature, see Section 7.8.