SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
Bit Field Name | DriverLib Name | Base Address | |
---|---|---|---|
Instance | Structure | ||
Clb1LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB1_LOGICCFG_BASE | 0x0000_3000 |
Clb1LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB1_LOGICCTRL_BASE | 0x0000_3100 |
Clb1DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB1_DATAEXCH_BASE | 0x0000_3200 |
Clb2LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB2_LOGICCFG_BASE | 0x0000_3400 |
Clb2LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB2_LOGICCTRL_BASE | 0x0000_3500 |
Clb2DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB2_DATAEXCH_BASE | 0x0000_3600 |
Clb3LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB3_LOGICCFG_BASE | 0x0000_3800 |
Clb3LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB3_LOGICCTRL_BASE | 0x0000_3900 |
Clb3DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB3_DATAEXCH_BASE | 0x0000_3A00 |
Clb4LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB4_LOGICCFG_BASE | 0x0000_3C00 |
Clb4LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB4_LOGICCTRL_BASE | 0x0000_3D00 |
Clb4DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB4_DATAEXCH_BASE | 0x0000_3E00 |