SPRUHX5I August 2014 – May 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
The Hardware Built-In Self-Test (HWBIST) module tests the functionality of the CPU. At the end of the test, it resets the CPU to return it to a working state. This reset (HWBISTRS) only affects the CPU itself. The peripherals and system control remain as previously configured. The CPU state is restored in software as part of a special boot ROM flow. For more information on the HWBIST flow, contact your local TI representative.
After a HWBIST reset, the HWBISTn bit in RESC is set. This bit is then cleared by the boot ROM.