SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The L4-WKUP interconnect handles transfers only to peripherals in the WKUP power domain. Table 14-389 lists the TAs. Table 14-390 lists the L4 WKUP IAs.
Module Target Name | Description |
---|---|
PRM_TARG | PRM module |
GPIO1_TARG | GPIO1 module |
WD_TIMER2_TARG | Watchdog Timer 2 |
TIMER1_TARG | Timer 1 |
TIMER12_TARG | Timer 12 |
KBD_TARG | Keyboard controller |
COUNTER_32K_TARG | Counter 32k timer |
CTRL_MODULE_WKUP_TARG | Control Module Wakeup module |
UART10_TARG | UART10 module |
DCAN1_TARG | CAN1 module |
Module Iniator Name | Description |
---|---|
L3_MAIN_IP0 | L3 interconnect port |