SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-283 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
VPE | VPE_GCLK | Functional |
VPE_GCLKDIV2(1) | Interface |
Table 3-284 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
VPE | Master wake-up request |
Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ) |
Table 3-285 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
VPE | Master/Slave | CM_VPE_VPE_CLKCTRL[18] STBYST | Standby status |
CM_VPE_VPE_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-286 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
VPE | Available | Available | N/A | CM_VPE_VPE_CLKCTRL[1:0] MODULEMODE | Read/write |