Each VIP module contains two VIP_PARSER modules (one VIP_PARSER per slice).
For a single VIP_PARSER, the video capture functions include:
- Two Pixel Clock Input Domains are supported (Port A and Port B):
- Each Pixel Clock Input Domain has separate clock and framing signals.
- Each Pixel Clock Input Domain can support embedded (BT.656/1120 style in /24-bit, or BT.656 in 8-bit) or discrete (BT.601 style) sync.
- Pixel Clock Input Domain Port B supports one 8-bit input data bus. Port A supports one 24-bit input data bus.
- Embedded Sync data interface mode supports single or multiplexed sources;
- Discrete Sync data interface mode supports only single source input;
- The two Pixel Clock Input Domains can be individually configured in any combination of Embedded or Discrete Sync;
- Vertical Ancillary Data capture is supported for each input source;
- A maximum of 8 + 1 (8 normal line sources + 1 split-line source) multiplexed sources are supported for a single Pixel Clock Input Domain using TI Line Mux Mode;
- Multiplexed data can only appear in embedded sync mode;
- Where possible, blanking pixels that may contain embedded vertical ancillary data will be stored in a dedicated buffer per each video source;
- Optional selection of channel (Luma or Chroma, or both) from which Vertical Ancillary data is extracted for YUV422 source;
- For RGB source, Vertical Ancillary data can be found in one of the R, G, or B channels. The VIP_PARSER can select the channel from which Vertical Ancillary data is extracted;
- Ancillary Data can appear in the Horizontal Blanking as well as the Vertical Blanking. Typically, only Vertical Blanking Ancillary Data is captured. However, Horizontal Blanking Ancillary Data can be captured as well using HSYNC style discrete sync capture mode;
- Video up to WUXGA (1920 × 1200) can be supported using Port A in 16-bit or 24-bit mode.