SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This section describes how to set different register access submode.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the submode TCR_TLR: | ||
Configure mode B | see Table 24-118 | |
Enable writing to register bits UART_MCR[6:5] | UART_EFR[4] ENHANCED_EN | 1 |
Configure mode A | see Table 24-118 | 0x1 |
Set the submode TCR_TLR | UART_MCR[6] TCR_TLR | 1 |
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
First option to configure the submode MSR_SPR: | ||
Configure mode B | see Table 24-118 | |
Set the submode MSR_SPR | UART_EFR[4] ENHANCED_EN | 0 |
Second option to configure the submode MSR_SPR: | ||
Configure mode B | see Table 24-118 | |
Enable writing to register bits UART_MCR[6:5] | UART_EFR[4] ENHANCED_EN | 1 |
Set the submode MSR_SPR | UART_MCR[6] TCR_TLR | 0 |
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure of the XOFF: | ||
Configure B | see Table 24-118 | |
Set the submode XOFF | UART_EFR[4] ENHANCED_EN | 0 |