SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Disable UART mode | UART_MDR1[2:0] MODE_SELECT | 0x7 |
Switch to register configuration mode B | see Table 24-118 | |
Enable access to UART_IER[7:4] | UART_EFR[4] ENHANCED_EN | 1 |
Switch register operational mode | see Table 24-118 | |
Disable sleep mode | UART_IER[4] SLEEP_MODE | 0 |
Switch to register configuration mode A or B | see Table 24-118 | |
Set the appropriate divisor value | UART_DLL[7:0] CLOCK_LSB | 0x- |
UART_DLH[5:0] CLOCK_MSB |