SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 8-20 summarizes the CAMSS instances.
Module Name | L4_PER2 Base Address | Size |
---|---|---|
CAL | 0x4845 B000 | 1 KiB |
CAMERARX_CORE_0 | 0x4845 B800 | 64 bytes |
CAMERARX_CORE_1 | 0x4845 B900 | 64 bytes |
CAMERARX_CORE_0 is for CSI2_PHY1.
CAMERARX_CORE_1 is for CSI2_PHY2. CSI2_PHY2 is not supported on the AM570x family of devices.