SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The CT_STM module allows:
Table 34-30 summarizes the software initiators that can export trace messages through the CT_STM.
Initiator | MReqMstID | Restriction/Comment | |||
---|---|---|---|---|---|
ConnID | [7] | [6:2] | [1:0] | ||
MPU (SMP) | 0x1 | 0 | 00001 | 00 | MPU_C0 |
01 | MPU_C1 | ||||
CS_DAP | 0x4 | 0 | 00100 | – | STP link testing |
DSP1 MDMA | 0x8 | 0 | 01000 | – | |
DSP1 CFG | 0x9 | 0 | 01001 | – | |
DSP1 DMA | 0xA | 0 | 01010 | – | Data logging |
IVA | 0xE | 0 | 01110 | Software messages routed through the IVA instrumentation port | |
PRU-ICSS1 P1 | 0x14 | 0 | 10100 | – | |
PRU-ICSS1 P2 | 0x15 | 0 | 10101 | – | |
PRU-ICSS2 P1 | 0x16 | 0 | 10110 | – | |
PRU-ICSS2 P2 | 0x17 | 0 | 10111 | – | |
IPU1 | 0x18 | 0 | 11000 | 00 | IPU1_C0 |
01 | IPU1_C1 | ||||
IPU2 | 0x19 | 0 | 11001 | 00 | IPU2_C0 |
01 | IPU2_C1 | ||||
DMA_SYSTEM_WR | 0x1A | 0 | 11010 | – | Data logging |
EDMA_TC1 WR | 0x1C | 0 | 11100 | – | Data logging |
EDMA_TC2 WR | 0x1D | 0 | 11101 | – | Data logging |