SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The PRCM module provides the control for clock generation, division, distribution, synchronization, and gating. It distributes the clock sources to all modules in the device. For information about the clock-management functional architecture of the device, see Section 3.1.1.1, Clock Management.
The PRCM module provides clocks to the internal DPLLs for internal high-frequency clock generation. Clock division and gating are handled by the PRM, CM_CORE_AON, and CM_CORE sections of the PRCM module. Figure 3-32 shows the high-level clock-management scheme in the device.