SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4897 5700 0x4897 5C00 | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | B0 | RESERVED | A0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | RW | 0x0 | |
28:16 | B0 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
15:13 | RESERVED | RW | 0x0 | |
12:0 | A0 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. Rules for converting a real number coefficient to a 12-bit hex number for this register: - If the real number is positive, then simply multiply it by 1024, and convert the integer part to hex format. For example, 0.673 X 1024 = 689.152, then 0x2B1 should fill in to this register - If the real number is negative, then multiply it by 1024, and convert it to 2's compliment format in 12-bit. For example, if a coefficient is -1.893, by *1024 to this number, it becomes -1938. The 2'S compliment format of -1938 is 0x186E (in 13-bit width). Then 0x186E should be the number assigned to this register. | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4897 5704 0x4897 5C04 | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | A1 | RESERVED | C0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | RW | 0x0 | |
28:16 | A1 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
15:13 | RESERVED | RW | 0x0 | |
12:0 | C0 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x4897 5708 0x4897 5C08 | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | C1 | RESERVED | B1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | RW | 0x0 | |
28:16 | C1 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
15:13 | RESERVED | RW | 0x0 | |
12:0 | B1 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |
Address Offset | 0x0000 000C | ||
Physical Address | 0x4897 570C 0x4897 5C0C | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | B2 | RESERVED | A2 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | RW | 0x0 | |
28:16 | B2 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
15:13 | RESERVED | RW | 0x0 | |
12:0 | A2 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x4897 5710 0x4897 5C10 | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | D0 | RESERVED | C2 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | RW | 0x0 | |
27:16 | D0 | Coefficients of color space converter. This coefficient is an integer number in the range of 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. For example, if this coefficient is 749, then 0x2ED (hex format) should be assigned to this register. Another example, if this coefficient is -1021, then 0xC03 should be assigned to this register. | RW | 0x0 |
15:13 | RESERVED | RW | 0x0 | |
12:0 | C2 | Coefficients of color space converter. This coefficient is a real number in the range of 4. The MSB is sign bit. (Same format conversion as A0) | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x4897 5714 0x4897 5C14 | Instance | VIP1_Slice0_csc VIP1_Slice1_csc |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BYPASS | D2 | RESERVED | D1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | RW | 0x0 | |
28 | BYPASS | Full CSC bypass mode | RW | 0x0 |
27:16 | D2 | Coefficients of color space converter. This coefficient is an integer number in the range of 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. (Same format conversion as D0) | RW | 0x0 |
15:12 | RESERVED | RW | 0x0 | |
11:0 | D1 | Coefficients of color space converter. This coefficient is an integer number in the range of 2048. It is in 12-bit wide 2's compliment format. The MSB is sign bit. (Same format conversion as D0) | RW | 0x0 |
VIP Functional Description |
VIP Register Manual |