SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The RGB-to-YUV CSC unit converts the encoded pixel values from RGB24 into YUV4:4:4 format. For YUV4:2:0 or YUV4:2:2 formats, a chrominance sub-sampling is required after converting the RGB into YUV values. Because of the subsampling, the following limitations must be considered:
Figure 11-67 and Figure 11-68 show the 3 × 3 11-bit coefficients used to convert from RGB24 into YUV4:4:4. The user sets the coefficients according to the standard used to encode the pixel data in YUV color space. Table 11-75 lists the coefficients with their respective bit fields.
Coefficients | Bit Fields |
---|---|
YR | DISPC_WB_CONV_COEF0[10:0] YR |
YG | DISPC_WB_CONV_COEF0[26:16] YG |
YB | DISPC_WB_CONV_COEF1[10:0] YB |
CrR | DISPC_WB_CONV_COEF1[26:16] CRR |
CrG | DISPC_WB_CONV_COEF2[10:0] CRG |
CrB | DISPC_WB_CONV_COEF2[26:16] CRB |
CbR | DISPC_WB_CONV_COEF3[10:0] CBR |
CbG | DISPC_WB_CONV_COEF3[26:16] CBG |
CbB | DISPC_WB_CONV_COEF4[10:0] CBB |
If the active range for the luminance samples (Y) is [16:235] and [16:240] for the chrominance samples (Cb and Cr), the values of Y, Cb, and Cr output components are clipped to the range [0:255]. The range selection is done by setting the DISPC_WB_ATTRIBUTES[11] FULLRANGE bit to 0x0.
If the active range for the luminance samples (Y) and or the chrominance samples (Cb and Cr)is [0:255], the values of Y, Cb, and Cr output components are clipped to the range [0:255]. The range selection is done by setting the DISPC_WB_ATTRIBUTES[11] FULLRANGE bit to 0x1.