SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
ATL, VCP1, VCP2, MLB and USB3 (ULPI) are not supported on the AM571x / AM570x family of devices.
SATA and RTC are not supported on the AM570x family of devices.
Module Name | Base Address | Size |
---|---|---|
GPMC_TARG | 0x4400 0100 | 4KiB |
DMM_P1_TARG | 0x4400 0200 | 4KiB |
DSP1_SDMA_TARG | 0x4400 0300 | 4KiB |
PRUSS2_TARG | 0x4400 1500 | 4KiB |
L4_CFG_TARG | 0x4400 0500 | 4KiB |
VCP1_TARG | 0x4400 0700 | 4KiB |
VCP2_TARG | 0x4400 0800 | 4KiB |
BB2D_TARG | 0x4400 0900 | 4KiB |
IPU2_TARG | 0x4400 1100 | 4KiB |
MCASP1_TARG | 0x4400 2F00 | 4KiB |
MCASP2_TARG | 0x4400 3000 | 4KiB |
MCASP3_TARG | 0x4400 3100 | 4KiB |
PCIE2_TARG | 0x4400 3800 | 4KiB |
L4_PER3_P3_TARG | 0x4400 0E00 | 4KiB |
OCMC_RAM1_TARG | 0x4400 0F00 | 4KiB |
IPU1_TARG | 0x4400 1000 | 4KiB |
GPU_TARG | 0x4400 1200 | 4KiB |
DMM_P2_TARG | 0x4400 1300 | 4KiB |
PRUSS1_TARG | 0x4400 1400 | 4KiB |
IVA_CONFIG_TARG | 0x4400 1600 | 4KiB |
IVA_SL2IF_TARG | 0x4400 1800 | 4KiB |
L4_PER1_P1_TARG | 0x4400 1C00 | 4KiB |
L4_WKUP_TARG | 0x4400 1D00 | 4KiB |
L4_PER1_P2_TARG | 0x4400 1F00 | 4KiB |
TPCC_TARG | 0x4400 2000 | 4KiB |
L4_PER1_P3_TARG | 0x4400 2100 | 4KiB |
MMU1_TARG | 0x4400 2200 | 4KiB |
L4_PER2_P1_TARG | 0x4400 2300 | 4KiB |
L4_PER2_P2_TARG | 0x4400 2400 | 4KiB |
L4_PER2_P3_TARG | 0x4400 2500 | 4KiB |
L4_PER3_P1_TARG | 0x4400 2600 | 4KiB |
L4_PER3_P2_TARG | 0x4400 2700 | 4KiB |
MMU2_TARG | 0x4400 2800 | 4KiB |
DSS_TARG | 0x4400 2900 | 4KiB |
TPTC2_TARG | 0x4400 2B00 | 4KiB |
TPTC1_TARG | 0x4400 2E00 | 4KiB |
PCIE1_TARG | 0x4400 3700 | 4KiB |
QSPI_TARG | 0x4400 3900 | 4KiB |
L3_INSTR | 0x4500 0100 | 4KiB |
DEBUGSS_CT_TBR_TARG | 0x4500 0300 | 4KiB |