SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4AE0 6F00 | Instance | IVA_PRM |
Description | This register controls the IVA power state to reach upon a domain sleep transition | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TCM2_MEM_ONSTATE | TCM1_MEM_ONSTATE | SL2_MEM_ONSTATE | HWA_MEM_ONSTATE | RESERVED | TCM2_MEM_RETSTATE | TCM1_MEM_RETSTATE | SL2_MEM_RETSTATE | HWA_MEM_RETSTATE | RESERVED | LOWPOWERSTATECHANGE | RESERVED | LOGICRETSTATE | POWERSTATE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | RESERVED | R | 0x0 | |
23:22 | TCM2_MEM_ONSTATE | TCM_CORE memory state when domain is ON. | R | 0x3 |
0x3: Memory bank is on when the domain is ON. | ||||
21:20 | TCM1_MEM_ONSTATE | TCM1 memory state when domain is ON. | R | 0x3 |
0x3: Memory bank is on when the domain is ON. | ||||
19:18 | SL2_MEM_ONSTATE | SL2 memory state when domain is ON. | R | 0x3 |
0x3: Memory bank is on when the domain is ON. | ||||
17:16 | HWA_MEM_ONSTATE | HWA memory state when domain is ON. | R | 0x3 |
0x3: Memory bank is on when the domain is ON. | ||||
15:12 | RESERVED | R | 0x0 | |
11 | TCM2_MEM_RETSTATE | TCM2 memory state when domain is RETENTION. | RW | 0x1 |
0x0: Memory bank is off when the domain is in the RETENTION state. | ||||
0x1: Memory bank is retained when domain is in RETENTION state. | ||||
10 | TCM1_MEM_RETSTATE | TCM1 memory state when domain is RETENTION. | RW | 0x1 |
0x0: Memory bank is off when the domain is in the RETENTION state. | ||||
0x1: Memory bank is retained when domain is in RETENTION state. | ||||
9 | SL2_MEM_RETSTATE | SL2 memory state when domain is RETENTION. | RW | 0x1 |
0x0: Memory bank is off when the domain is in the RETENTION state. | ||||
0x1: Memory bank is retained when domain is in RETENTION state. | ||||
8 | HWA_MEM_RETSTATE | HWA memory state when domain is RETENTION. | R | 0x0 |
0x0: Memory bank is off when the domain is in the RETENTION state. | ||||
7:5 | RESERVED | R | 0x0 | |
4 | LOWPOWERSTATECHANGE | Power state change request when domain has already performed a sleep transition. Allows going into deeper low power state without waking up the power domain. | RW | 0x0 |
0x0: Do not request a low power state change. | ||||
0x1: Request a low power state change. This bit is automatically cleared when the power state is effectively changed or when power state is ON. | ||||
3 | RESERVED | R | 0x0 | |
2 | LOGICRETSTATE | Logic state when power domain is RETENTION | R | 0x0 |
0x0: Whole logic is off when the domain is in RETENTION state. | ||||
1:0 | POWERSTATE | Power state control | RW | 0x3 |
0x0: OFF state | ||||
0x1: RETENTION state | ||||
0x2: INACTIVE state | ||||
0x3: ON State |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4AE0 6F04 | Instance | IVA_PRM |
Description | This register provides a status on the current IVA power domain state. [warm reset insensitive] | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LASTPOWERSTATEENTERED | RESERVED | INTRANSITION | RESERVED | TCM2_MEM_STATEST | TCM1_MEM_STATEST | SL2_MEM_STATEST | HWA_MEM_STATEST | RESERVED | LOGICSTATEST | POWERSTATEST |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:26 | RESERVED | R | 0x0 | |
25:24 | LASTPOWERSTATEENTERED | Last low power state entered. Set to 0x3 upon write of the same only. This register is intended for debug purpose only. | RW | 0x0 |
0x0: Power domain was previously OFF | ||||
0x1: Power domain was previously in RETENTION | ||||
0x2: Power domain was previously ON-INACTIVE | ||||
0x3: Power domain was previously ON-ACTIVE | ||||
23:21 | RESERVED | R | 0x0 | |
20 | INTRANSITION | Domain transition status | R | 0x0 |
0x0: No on-going transition on power domain | ||||
0x1: Power domain transition is in progress. | ||||
19:12 | RESERVED | R | 0x0 | |
11:10 | TCM2_MEM_STATEST | TCM2 memory state status | R | 0x3 |
0x0: Memory is OFF | ||||
0x1: Memory is RETENTION | ||||
0x2: Reserved | ||||
0x3: Memory is ON | ||||
9:8 | TCM1_MEM_STATEST | TCM1 memory state status | R | 0x3 |
0x0: Memory is OFF | ||||
0x1: Memory is RETENTION | ||||
0x2: Reserved | ||||
0x3: Memory is ON | ||||
7:6 | SL2_MEM_STATEST | SL2 memory state status | R | 0x3 |
0x0: Memory is OFF | ||||
0x1: Memory is RETENTION | ||||
0x2: Reserved | ||||
0x3: Memory is ON | ||||
5:4 | HWA_MEM_STATEST | HWA memory state status | R | 0x3 |
0x0: Memory is OFF | ||||
0x1: Memory is RETENTION | ||||
0x2: Reserved | ||||
0x3: Memory is ON | ||||
3 | RESERVED | R | 0x0 | |
2 | LOGICSTATEST | Logic state status | R | 0x1 |
0x0: Logic in domain is OFF | ||||
0x1: Logic in domain is ON | ||||
1:0 | POWERSTATEST | Current power state status | R | 0x3 |
0x0: Power domain is OFF | ||||
0x1: Power domain is in RETENTION | ||||
0x2: Power domain is ON-INACTIVE | ||||
0x3: Power domain is ON-ACTIVE |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x4AE0 6F10 | Instance | IVA_PRM |
Description | This register controls the release of the IVA sub-system resets. | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RST_LOGIC | RST_SEQ2 | RST_SEQ1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:3 | RESERVED | R | 0x0 | |
2 | RST_LOGIC | IVA logic and SL2 reset control | RW | 0x1 |
0x0: Reset is cleared for the IVA logic and SL2 | ||||
0x1: Reset is asserted for IVA logic and SL2 | ||||
1 | RST_SEQ2 | IVA Sequencer2 reset control | RW | 0x1 |
0x0: Reset is cleared for IVA Sequencer CPU2 | ||||
0x1: Reset is asserted for IVA Sequencer CPU2 | ||||
0 | RST_SEQ1 | IVA sequencer1 reset control | RW | 0x1 |
0x0: Reset is cleared for the IVA Sequencer CPU1 | ||||
0x1: Reset is asserted for the IVA sequencer CPU1 |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x4AE0 6F14 | Instance | IVA_PRM |
Description | This register logs the different reset sources of the IVA domain. Each bit is set upon release of the domain reset signal. Must be cleared by software. [warm reset insensitive] | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RST_ICECRUSHER_SEQ2 | RST_ICECRUSHER_SEQ1 | RST_EMULATION_SEQ2 | RST_EMULATION_SEQ1 | RST_LOGIC | RST_SEQ2 | RST_SEQ1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:7 | RESERVED | R | 0x0 | |
6 | RST_ICECRUSHER_SEQ2 | Sequencer2 CPU has been reset due to IVA ICECRUSHER2 reset event | RW | 0x0 |
0x0: No icecrusher reset | ||||
0x1: Sequencer2 has been reset upon icecrusher reset | ||||
5 | RST_ICECRUSHER_SEQ1 | Sequencer1 CPU has been reset due to IVA ICECRUSHER1 reset event | RW | 0x0 |
0x0: No icecrusher reset | ||||
0x1: Sequencer1 has been reset upon icecrusher reset | ||||
4 | RST_EMULATION_SEQ2 | Sequencer2 CPU has been reset due to emulation reset source e.g. assert reset command initiated by the icepick module | RW | 0x0 |
0x0: No emulation reset | ||||
0x1: Sequencer2 has been reset upon emulation reset | ||||
3 | RST_EMULATION_SEQ1 | Sequencer1 CPU has been reset due to emulation reset source e.g. assert reset command initiated by the icepick module | RW | 0x0 |
0x0: No emulation reset | ||||
0x1: Sequencer1 has been reset upon emulation reset | ||||
2 | RST_LOGIC | IVA logic and SL2 SW reset | RW | 0x0 |
0x0: No SW reset occurred | ||||
0x1: IVA logic and SL2 has been reset upon SW reset | ||||
1 | RST_SEQ2 | IVA Sequencer2 CPU SW reset | RW | 0x0 |
0x0: No SW reset occurred | ||||
0x1: Sequencer2 has been reset upon SW reset | ||||
0 | RST_SEQ1 | IVA Sequencer1 CPU SW reset | RW | 0x0 |
0x0: No SW reset occurred | ||||
0x1: Sequencer1 has been reset upon SW reset |
Address Offset | 0x0000 0024 | ||
Physical Address | 0x4AE0 6F24 | Instance | IVA_PRM |
Description | This register contains dedicated IVA context statuses. [warm reset insensitive] | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOSTMEM_HWA_MEM | LOSTMEM_TCM2_MEM | LOSTMEM_TCM1_MEM | RESERVED | LOSTCONTEXT_DFF |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:11 | RESERVED | R | 0x0 | |
10 | LOSTMEM_HWA_MEM | Specify if memory-based context in HWA_MEM memory bank has been lost due to a previous power transition or other reset source. | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost | ||||
9 | LOSTMEM_TCM2_MEM | Specify if memory-based context in TCM2_MEM memory bank has been lost due to a previous power transition or other reset source. | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost | ||||
8 | LOSTMEM_TCM1_MEM | Specify if memory-based context in TCM1_MEM memory bank has been lost due to a previous power transition or other reset source. | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost | ||||
7:1 | RESERVED | R | 0x0 | |
0 | LOSTCONTEXT_DFF | Specify if DFF-based context has been lost due to a previous power transition or other reset source. (set upon assertion of IVA_RST signal) | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost |
Address Offset | 0x0000 002C | ||
Physical Address | 0x4AE0 6F2C | Instance | IVA_PRM |
Description | This register contains dedicated SL2 context statuses. [warm reset insensitive] | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOSTMEM_SL2_MEM | RESERVED | LOSTCONTEXT_DFF |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:9 | RESERVED | R | 0x0 | |
8 | LOSTMEM_SL2_MEM | Specify if memory-based context in SL2_MEM memory bank has been lost due to a previous power transition or other reset source. | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost | ||||
7:1 | RESERVED | R | 0x0 | |
0 | LOSTCONTEXT_DFF | Specify if DFF-based context has been lost due to a previous power transition or other reset source. (set upon assertion of IVA_RST signal) | RW | 0x1 |
0x0: Context has been maintained | ||||
0x1: Context has been lost |