SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 16-75 provides the configuration of the individual EDMA transfer controllers present on the device. The DBS for each transfer controller is defined by Control Module register (CTRL_CORE_CONTROL_IO_1) settings.
Name | TC0 | TC1 |
---|---|---|
EDMA_TPTCn_TCCFG[2:0] FIFOSIZE | 1024 bytes | 1024 bytes |
EDMA_TPTCn_TCCFG[5:4] BUSWIDTH | 16 bytes | 16 bytes |
EDMA_TPTCn_TCCFG[9:8] DSTREGDEPTH | 4 entries | 4 entries |
DBS | Defined by CTRL_CORE_CONTROL_IO_1[9:8] TC0_DEFAULT_BURST_SIZE | Defined by CTRL_CORE_CONTROL_IO_1[13:12] TC1_DEFAULT_BURST_SIZE |