SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This section identifies the requirements for initializing the surrounding modules when the DMM is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the DMM (see Table 15-21).
Surrounding Modules | Comments |
---|---|
PRCM | The module interface and functional clocks must be enabled. See Power, Reset, and Clock Management. |
Image processing unit (IPU) | IPU interrupt controller (INTC) configuration must be done to enable the interrupts from the DMM. See Interrupt Controllers. |
Main processing unit (MPU) | MPU INTC configuration must be done to enable interrupts from the DMM. See Interrupt Controllers. |
L3_MAIN interconnect | Data interface |