SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
For each Pixel Input Clock Domain, status registers are available to log the last active video height and width found from 16 camera sources. There is no interrupt activated on the change in the source size in any of the input sources. These readonly registers only inform the application of the width and the height of the last active field or frame associated with each channel ID.
In 2x/4x pixel multiplexing, the four bit nibble carrying the Srcnum defines a maximum of 16 sources.