SPRUIC4D January   2017  – June 2022

 

  1.   Piccolo F280049C controlCARD Information Guide
  2. 1Introduction
  3. 2Errata
    1. 2.1 Warnings, Notes, and Errata
  4. 3Getting Familiar With the controlCARD
    1. 3.1 F280049C controlCARD Features
    2. 3.2 F28004x Device Description
    3. 3.3 Assumed Operating Conditions
    4. 3.4 Using the controlCARD
    5. 3.5 Software Development
  5. 4Special Notes
    1. 4.1 XDS100v2 Emulator and SCI/UART Connectivity
    2. 4.2 cJTAG Usage
    3. 4.3 Evaluation of the Programmable Gain Amplifier (PGA)
    4. 4.4 Evaluation of the Analog-to-Digital Converters (ADCs)
    5. 4.5 Evaluation of the Internal DC/DC Converter
  6. 5Hardware References
  7. 6Revision History

F280049C controlCARD Features

  • Piccolo F280049C Microcontroller – High performance C2000 microcontroller on the controlCARD.
  • 120pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000’s 120- or 180-pin controlCARD-based application kits and TMDSHSECDOCK. Compatibility with 100-pin DIMM controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card (sold separately).
  • Built-in Isolated JTAG Emulation – An XDS100v2 emulator provides a convenient interface to Code Composer Studio without additional hardware. Flipping a switch allows an external JTAG emulator to be used. This external emulator may use standard 4-pin JTAG or 2-pin cJTAG.
  • Key Signal Breakout – Most GPIO, ADC, and other key signals routed to hard gold connector fingers.
  • Robust Power Supply Filtering – Single 5-VDC supply provides power to onboard 3.3-V LDO. All MCU inputs are then decoupled using LC filters near the device.
  • ADC Clamping – ADC inputs are clamped by protection diodes.
  • Anti-Aliasing Filters – Noise filters (small RC filters) can be easily added on several ADC input pins.