SPRUIG5E January   2018  – March 2023 TDA4VM , TDA4VM-Q1

 

  1.   Abstract
  2. 1About This Document
    1. 1.1 Related Documents
    2. 1.2 Trademarks
  3. 2Migrating C Source from C6000 to C7000
    1. 2.1  Compiler Options
    2. 2.2  Native Vector Data Types
    3. 2.3  Type Qualifiers: near and far
    4. 2.4  64-bit long Type
    5. 2.5  References to Control Registers
    6. 2.6  Memory-Mapped Peripherals
    7. 2.7  Run-Time Support
    8. 2.8  Contents of Migration Header File c6x_migration.h
      1. 2.8.1 Supported Macros
      2. 2.8.2 Non-Supported Macros
      3. 2.8.3 Legacy Data Types
      4. 2.8.4 Legacy Intrinsics
    9. 2.9  Galois Field Multiply Instructions
    10. 2.10 Performance Considerations for Migrated Code
      1. 2.10.1 UNROLL Pragma
      2. 2.10.2 Subvector Access
      3. 2.10.3 16x16 and 16x32 Bit Multiplies
      4. 2.10.4 __x128_t Type
      5. 2.10.5 Unsigned Array Offsets
      6. 2.10.6 Streaming Engine and Streaming Address Generator
      7. 2.10.7 Additional Optimization Guidance
  4. 3Host Emulation
  5. 4Revision History
    1.     29
    2.     30

UNROLL Pragma

Source code optimized for the C6000 using the UNROLL pragma may not allow the C7000 compiler to fully vectorize a loop.

We recommend that you either remove the UNROLL pragma or increase the factor used with the UNROLL pragma. Depending on how the code is written, removing the UNROLL pragma may allow the compiler to vectorize the loop and utilize the full vector width of the C7000.