SPRUIG8J January 2018 – March 2024
You can invoke mklib directly to build any or all of the libraries indexed in the index library libc.a. The libraries are built with the standard options for that library; the library names and the appropriate standard option sets are known to mklib.
This is most easily done by changing the working directory to be the compiler run-time-support library directory 'lib' and invoking the mklib executable there:
mklib --pattern=rts7100_le.lib