SPRUIG8J January 2018 – March 2024
The C7000 C/C++ compiler supports all of the standard C89 keywords, including const, volatile, and register. It supports all of the standard C99 keywords, including inline and restrict. It supports all of the standard C11 keywords. It also supports TI extension keyword __cregister. Some keywords are not available in strict ANSI mode.
The following keywords may appear in other target documentation and require the same treatment as the interrupt and restrict keywords: