The following type of output file is created by the compiler:
- ELF object files. Executable and Linking Format (ELF) enables supporting modern language features like early template instantiation and exporting inline functions. ELF is part of the System V Application Binary Interface (ABI). The ELF format used for C7000 is extended by the C7000 Embedded Application Binary Interface (EABI), which is documented in SPRUIG4.