SPRUII1A November   2017  – January 2020

 

  1.   Fusion Application Board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 Fusion Application Board
      2. 2.2 Fusion Board Features
    4. 3 Hardware
      1. 3.1  Hardware Architecture
        1. 3.1.1 Fusion Application Board With Component Identification
      2. 3.2  TDAx EVM Compatibility
      3. 3.3  Fusion Power
      4. 3.4  DS90UB960 Modes
        1. 3.4.1 Power over Coax (PoC)
      5. 3.5  I2C Addressing
        1. 3.5.1 Multiple Device Addressing (Aliasing)
        2. 3.5.2 I2C Bus Switches and Connections
      6. 3.6  EVM Interface
      7. 3.7  Sensor Connection
      8. 3.8  MSP430™ Microcontroller
      9. 3.9  Configuration Options
        1. 3.9.1 Dipswitch (S3)
        2. 3.9.2 Bank 1 Power (J27)
        3. 3.9.3 Bank 2 Power (J22)
      10. 3.10 Status LEDs
      11. 3.11 External Interfaces
    5. 4 Image Sensor Module (Optional)
      1. 4.1 OV2775 Image Sensor
      2. 4.2 DS90UB953-Q1 Serializer
    6. 5 Getting Started
      1. 5.1 Powering Up the Fusion Application Board
  2.   Revision History

Image Sensor Module (Optional)

The Fusion board can be used with the image sensor module, EVMFUSIONCAM-V1-0. To power the image sensor module, the 12-V power jumper on the Fusion board must be selected so that there will be less current draw from the board. The module is powered through the coax cable.