SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The DECODER is a multi-format video decoder which is based on D5520MP video decoder IP . The DECODER has AXI3 interfaces for both slave configuration and master data transfer. The DECODER has embedded processor which parses the bit-stream headers and does the hardware management to reduce the load requirements on the main host processor. Figure 6-41 shows the DECODER high level functional block architecture diagram.