SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
There are glitch detector circuits monitoring the voltage of the device voltage domains. WKUP_CTRL_MMR0 has registers that provide control and status information associated with these glitch detectors. Table 5-7 summarizes the voltage glitch detect control and status registers.
Register Name | Register Name |
---|---|
CTRLMMR_WKUP_VDD_CPU_GLDTC_CTRL | CTRLMMR_WKUP_VDDR_CPU_GLDTC_STAT |
CTRLMMR_WKUP_VDD_CORE_GLDTC_CTRL | CTRLMMR_WKUP_VDDR_CORE_GLDTC_STAT |
CTRLMMR_WKUP_VDDR_CPU_GLDTC_CTRL | CTRLMMR_WKUP_VDD_MCU_GLDTC_CTRL |
CTRLMMR_WKUP_VDDR_CORE_GLDTC_CTRL | CTRLMMR_WKUP_VDDR_MCU_GLDTC_CTRL |
CTRLMMR_WKUP_VDD_CPU_GLDTC_STAT | CTRLMMR_WKUP_VDD_MCU_GLDTC_STAT |
CTRLMMR_WKUP_VDD_CORE_GLDTC_STAT | CTRLMMR_WKUP_VDDR_MCU_GLDTC_STAT |