SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The integration of the CSI_RX_IF module allows the device to stream video inputs from multiple cameras to the image processing accelerator (VPAC) or to internal memory. The video input may also be retransmitted via the transmitter CSI (CSI_TX_IF) for debug and test purposes.
Table 12-1521 shows the CSI_RX_IF module allocation across device domains.
Module Instance | Domain | ||
---|---|---|---|
WKUP | MCU | MAIN | |
CSI_RX_IF0 | - | - | ✓ |
CSI_RX_IF1 | - | - | ✓ |
Figure 12-1134 shows the CSI_RX_IF module overview.