SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 4-37 shows configuration pins assignment to functions when boot mode is the PCIe mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
6 | Port | 0 | Port 0 | N/A |
1 | Port 1 | |||
5 | N Lanes | 0 | Max lanes | N/A |
1 | Reserved | |||
4 | Clocking | 0 | From external pins | N/A |
1 | From internal source |
Note that PCIe (SERDES) pins do not have pin mux options.