MMCSD0 Host Controller:
- MultiMedia Card:
- 3.3 V, 3.0 V and 1.2 V
- Secure Digital Card and SDIO
- Muxing of other LVCMOS interfaces onto the MMCSD interface at the SoC level
- HS400 DDR:
- 1.8 V, 0-200 MHz, 8-bit bus width, 400 MBps
MMCSD1/MMCSD2 Host Controller:
- MultiMedia Card
- Secure Digital Card:
- UHS-II
- SDR104: UHS-I 1.8 V signaling, frequency up to 200 MHz, up to 100 MBps