SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The key registers used to configure the event-trigger submodule are shown in Table 12-455:
Acronym | Register Description | Address Offset | Shadowed |
---|---|---|---|
EPWM_ETSEL | Event-Trigger Selection Register | 32h | No |
EPWM_ETPS | Event-Trigger Prescale Register | 34h | No |
EPWM_ETFLG | Event-Trigger Flag Register | 36h | No |
EPWM_ETCLR | Event-Trigger Clear Register | 38h | No |
EPWM_ETFRC | Event-Trigger Force Register | 3Ah | No |