The DPHY_TX module supports the following main features:
- Compliance with MIPI D-PHY 1.2 physical layer interface specification and features
- 1, 2 or 4 data lanes, in addition to clock signaling
- Maximum data rate up to 2.5 Gbps per data lane (with deskew) and 1.5 Gbps (without deskew)
- Protocol Peripheral Interface (PPI)
- HS (High-Speed) continuous and burst modes
- LP (Low-Power), ULPM (Ultra-Lower Power), and Shutdown modes
- Data lanes can be independently operated in HS or ULP mode.
- Forward direction and reverse direction escape modes (only on Lane-0)
- Automatic termination control in both high-speed and low-power modes
- Fault detection:
- Contention detection
- Sequence error detection (corruption on lanes)