SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The VIM supports the interruption of the currently active interrupt by one with a higher priority. FIQs and IRQs are completely separate but both use the same mechanism.
When an interrupt goes from pending to active (FIQ: reading the R5FSS_VIM_FIQVEC register; IRQ: reading the R5FSS_VIM_IRQVEC register, or the coreN_IRQACK going high), then the interrupt is loaded into the corresponding active register (R5FSS_VIM_ACTFIQ / R5FSS_VIM_ACTIRQ), and all interrupts of an equal or lesser priority are masked (discarded). If prior to this interrupt being cleared (by writing to the R5FSS_VIM_FIQVEC register, or R5FSS_VIM_IRQVEC register) another interrupt of higher priority arrives, then the FIQn/IRQn will be asserted and that interrupt made pending as normal. If the CPU switches this interrupt to active (by reading the R5FSS_VIM_FIQVEC / R5FSS_VIM_IRQVEC register), then the currently active interrupt will be pushed onto a stack. When an interrupt is cleared by reading the R5FSS_VIM_FIQVEC / R5FSS_VIM_IRQVEC register, if there are any interrupts on the stack, the first entry is popped off and put back into the R5FSS_VIM_ACTFIQ / R5FSS_VIM_ACTIRQ register, so that software may continue where it left off.