SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section identifies the requirements of initializing the surrounding modules when the mailbox module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration of the mailbox.
See Section 7.1.2, Mailbox Integration, for further information.
Surrounding Modules | Comments |
---|---|
LPSC | The MAILBOX functional and interface clock must be enabled. |
Interrupt Controllers | Processor's (user's) interrupt controller must be configured to enable the interrupt request generation. |
INTR_ROUTER0 | INTR_ROUTER0 configuration must be done to allow module IRQs to be mapped to required INTC input. For more information see Interrupt Routers. |