SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
When in normal boot flow (MCU Only = 0), it is possible to modify certain peripheral settings, such as chip-select, bus speed, and others depending on the peripheral selected.
The mapping of the backup configuration pin per boot mode selected is shown in Table 4-11. See the respective sections for details.